Gen1

IXFT120N25T

  • Electrical Characteristics
    • Catalog # IXFT120N25T
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.023
    • Continuous Drain Current @ 25 ℃ (A) 120
    • Gate Charge (nC) 180
    • Input Capacitance, CISS (pF) 11300
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 108
    • Power Dissipation (W) 890
    • Sample Request No
    • Partner ECAD Models IXFT120N25T