Gen1

IXTA76N075T

  • Electrical Characteristics
    • Catalog # IXTA76N075T
    • Drain-Source Voltage (V) 75
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.012
    • Continuous Drain Current @ 25 ℃ (A) 76
    • Gate Charge (nC) 57
    • Input Capacitance, CISS (pF) 2580
    • Thermal resistance [junction-case] (K/W) 0.85
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 80
    • Power Dissipation (W) 176
    • Replaced By Part Number IXTA90N075T2
    • Sample Request No
    • Replaced By Part Number IXTA90N075T2