Gen1

IXTA80N10T

  • Electrical Characteristics
    • Catalog # IXTA80N10T
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.014
    • Continuous Drain Current @ 25 ℃ (A) 80
    • Gate Charge (nC) 60
    • Input Capacitance, CISS (pF) 3040
    • Thermal resistance [junction-case] (K/W) 0.65
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 100
    • Power Dissipation (W) 230
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA80N10T