Gen1

IXTP50N25T

  • Electrical Characteristics
    • Catalog # IXTP50N25T
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.06
    • Continuous Drain Current @ 25 ℃ (A) 50
    • Gate Charge (nC) 78
    • Input Capacitance, CISS (pF) 4000
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 166
    • Power Dissipation (W) 400
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP50N25T