Gen1

IXTP60N10T

  • Electrical Characteristics
    • Catalog # IXTP60N10T
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.018
    • Continuous Drain Current @ 25 ℃ (A) 60
    • Gate Charge (nC) 49
    • Input Capacitance, CISS (pF) 2650
    • Thermal resistance [junction-case] (K/W) 0.85
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 59
    • Power Dissipation (W) 176
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP60N10T