Gen1

IXTQ102N15T

  • Electrical Characteristics
    • Catalog # IXTQ102N15T
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.018
    • Continuous Drain Current @ 25 ℃ (A) 102
    • Gate Charge (nC) 87
    • Input Capacitance, CISS (pF) 5220
    • Thermal resistance [junction-case] (K/W) 0.33
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 97
    • Power Dissipation (W) 455
    • Sample Request No
    • Partner ECAD Models IXTQ102N15T