Gen1

IXTQ180N10T

  • Electrical Characteristics
    • Catalog # IXTQ180N10T
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0064
    • Continuous Drain Current @ 25 ℃ (A) 180
    • Gate Charge (nC) 151
    • Input Capacitance, CISS (pF) 6900
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 100
    • Power Dissipation (W) 480
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTQ180N10T