Gen2

IXTZ550N055T2

  • Electrical Characteristics
    • Catalog # IXTZ550N055T2
    • Drain-Source Voltage (V) 55
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.001
    • Continuous Drain Current @ 25 ℃ (A) 550
    • Gate Charge (nC) 595
    • Input Capacitance, CISS (pF) 40000
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type DE475
    • Typical Reverse Recovery Time (ns) 100
    • Power Dissipation (W) 600
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTZ550N055T2