Gen4

IXTT440N04T4HV

  • Electrical Characteristics
    • Catalog # IXTT440N04T4HV
    • Drain-Source Voltage (V) 40
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.00125
    • Continuous Drain Current @ 25 ℃ (A) 440
    • Gate Charge (nC) 480
    • Input Capacitance, CISS (pF) 26000
    • Thermal resistance [junction-case] (K/W) 0.16
    • Configuration Single
    • Package Type TO-268HV
    • Typical Reverse Recovery Time (ns) 72
    • Power Dissipation (W) 940
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTT440N04T4HV