X Class

IXFB70N100X

  • Electrical Characteristics
    • Catalog # IXFB70N100X
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.089
    • Continuous Drain Current @ 25 ℃ (A) 70
    • Gate Charge (nC) 350
    • Input Capacitance, CISS (pF) 9160
    • Thermal resistance [junction-case] (K/W) 0.07
    • Configuration Single
    • Package Type TO-264 PLUS
    • Power Dissipation (W) 1785
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFB70N100X