X Class

IXFH26N100X

  • Electrical Characteristics
    • Catalog # IXFH26N100X
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.32
    • Continuous Drain Current @ 25 ℃ (A) 26
    • Gate Charge (nC) 113
    • Input Capacitance, CISS (pF) 3290
    • Thermal resistance [junction-case] (K/W) 0.145
    • Configuration Single
    • Package Type TO-247
    • Power Dissipation (W) 860
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFH26N100X