X Class

IXFH60N60X

  • Electrical Characteristics
    • Catalog # IXFH60N60X
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.055
    • Continuous Drain Current @ 25 ℃ (A) 60
    • Gate Charge (nC) 143
    • Input Capacitance, CISS (pF) 5800
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 200
    • Power Dissipation (W) 890
    • Sample Request No
    • Check Stock Yes