X Class

IXFK32N100X

  • Electrical Characteristics
    • Catalog # IXFK32N100X
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.22
    • Continuous Drain Current @ 25 ℃ (A) 32
    • Gate Charge (nC) 130
    • Input Capacitance, CISS (pF) 4075
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type TO-264K
    • Power Dissipation (W) 890
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXFK32N100X