X Class

IXFK90N60X

  • Electrical Characteristics
    • Catalog # IXFK90N60X
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.038
    • Continuous Drain Current @ 25 ℃ (A) 90
    • Gate Charge (nC) 210
    • Input Capacitance, CISS (pF) 8500
    • Thermal resistance [junction-case] (K/W) 0.113
    • Configuration Single
    • Package Type TO-264K
    • Typical Reverse Recovery Time (ns) 210
    • Power Dissipation (W) 1100
    • Sample Request No
    • Check Stock Yes