X Class

IXFP8N85XM

  • Electrical Characteristics
    • Catalog # IXFP8N85XM
    • Drain-Source Voltage (V) 850
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.85
    • Continuous Drain Current @ 25 ℃ (A) 8
    • Gate Charge (nC) 17
    • Input Capacitance, CISS (pF) 654
    • Thermal resistance [junction-case] (K/W) 3.78
    • Configuration Single
    • Package Type TO-220FP
    • Typical Reverse Recovery Time (ns) 125
    • Power Dissipation (W) 33
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXFP8N85XM