X4-Class

IXTN400N15X4

  • Electrical Characteristics
    • Catalog # IXTN400N15X4
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0031
    • Continuous Drain Current @ 25 ℃ (A) 400
    • Gate Charge (nC) 430
    • Input Capacitance, CISS (pF) 14500
    • Thermal resistance [junction-case] (K/W) 0.14
    • Configuration Single
    • Package Type SOT-227
    • Typical Reverse Recovery Time (ns) 175
    • Power Dissipation (W) 1070
    • TJ Max (°C) 175
    • Reverse Transfer Capacitance, CRSS (pF) 8
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTN400N15X4