X4-Class

IXTP130N15X4

  • Electrical Characteristics
    • Catalog # IXTP130N15X4
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.0085
    • Continuous Drain Current @ 25 ℃ (A) 130
    • Gate Charge (nC) 87
    • Input Capacitance, CISS (pF) 4770
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 93
    • Power Dissipation (W) 400
    • TJ Max (°C) 150
    • Reverse Transfer Capacitance, CRSS (pF) 3.5
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP130N15X4