Trench Gate

IXTN120P20T

  • Electrical Characteristics
    • Catalog # IXTN120P20T
    • Drain-Source Voltage (V) -200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.03
    • Continuous Drain Current @ 25 ℃ (A) -106
    • Gate Charge (nC) 740
    • Input Capacitance, CISS (pF) 73000
    • Thermal resistance [junction-case] (K/W) 0.15
    • Configuration Single
    • Package Type SOT-227
    • Power Dissipation (W) 830
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTN120P20T