Trench Gate

IXTP120P065T

  • Electrical Characteristics
    • Catalog # IXTP120P065T
    • Drain-Source Voltage (V) -65
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.01
    • Continuous Drain Current @ 25 ℃ (A) -120
    • Gate Charge (nC) 185
    • Input Capacitance, CISS (pF) 13200
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 53
    • Power Dissipation (W) 298
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP120P065T