Trench Gate

IXTP15P15T

  • Electrical Characteristics
    • Catalog # IXTP15P15T
    • Drain-Source Voltage (V) -150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.24
    • Continuous Drain Current @ 25 ℃ (A) -15
    • Gate Charge (nC) 48
    • Input Capacitance, CISS (pF) 3650
    • Thermal resistance [junction-case] (K/W) 0.83
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 116
    • Power Dissipation (W) 150
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTP15P15T