Trench Gate

IXTT140P10T

  • Electrical Characteristics
    • Catalog # IXTT140P10T
    • Drain-Source Voltage (V) -100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.01
    • Continuous Drain Current @ 25 ℃ (A) -140
    • Gate Charge (nC) 400
    • Input Capacitance, CISS (pF) 32800
    • Thermal resistance [junction-case] (K/W) 0.22
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 130
    • Power Dissipation (W) 568
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTT140P10T