HiPerFET™ and MOSFET

MMIX1F132N50P3

  • Electrical Characteristics
    • Catalog # MMIX1F132N50P3
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.043
    • Continuous Drain Current @ 25 ℃ (A) 63
    • Gate Charge (nC) 250
    • Input Capacitance, CISS (pF) 18600
    • Thermal resistance [junction-case] (K/W) 0.24
    • Configuration Single
    • Package Type SMPD
    • Power Dissipation (W) 520
    • Maximum Reverse Recovery (ns) 250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models MMIX1F132N50P3