HiPerFET™ and MOSFET

MMIX1F180N25T

  • Electrical Characteristics
    • Catalog # MMIX1F180N25T
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.013
    • Continuous Drain Current @ 25 ℃ (A) 132
    • Gate Charge (nC) 364
    • Input Capacitance, CISS (pF) 23800
    • Thermal resistance [junction-case] (K/W) 0.22
    • Configuration Single
    • Package Type SMPD
    • Power Dissipation (W) 570
    • Maximum Reverse Recovery (ns) 200
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models MMIX1F180N25T