HiPerFET™ and MOSFET

MMIX1F40N110P

  • Electrical Characteristics
    • Catalog # MMIX1F40N110P
    • Drain-Source Voltage (V) 1100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.29
    • Continuous Drain Current @ 25 ℃ (A) 24
    • Gate Charge (nC) 310
    • Input Capacitance, CISS (pF) 19000
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type SMPD
    • Power Dissipation (W) 500
    • Maximum Reverse Recovery (ns) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models MMIX1F40N110P