MVT Capsule Type

K1197NC320

  • Electrical Characteristics
    • Catalog # K1197NC320
    • VRRM-VDRM (V) 3200
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 1197
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 10650
    • I2t [Thyristor] (A2s) 567 x 10³
    • Tq (μs) 200-300
    • Reverse Recovery Charge (µC) 2700
    • TJ Max (°C) 125
    • Package Type W11
    • Threshold Voltage (V) 1.335
    • Slope Resistance (mOhm) 0.372
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.024
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.027
    • Sample Request No
    • Partner ECAD Models K1197NC320