MVT Capsule Type

K4005EA480

  • Electrical Characteristics
    • Catalog # K4005EA480
    • VRRM-VDRM (V) 4800
    • Average Continuous Current Rating @ TK = 55 ℃ [Thyristor] (A) 4005
    • Maximum Surge Current - 10ms Half Sine Wave [Thyristor] (A) 43200
    • I2t [Thyristor] (A2s) 9.33 x 10⁶
    • Tq (μs) 1300-1600
    • Reverse Recovery Charge (µC) 8000
    • TJ Max (°C) 125
    • Package Type W107
    • Threshold Voltage (V) 1.359
    • Slope Resistance (mOhm) 0.216
    • Thermal resistance [junction-heat sink] 180° Sine Wave (K/W) 0.005
    • Thermal resistance [junction-heat sink] 120° Rect Pulse (K/W) 0.0054
    • Sample Request No
    • Partner ECAD Models K4005EA480