QxxxxLTx

Q4010LTTP

  • Electrical Characteristics
    • Catalog # Q4010LTTP
    • di/dt @ 110°C (A/μs) 70
    • dv/dt @ 125°C (V/μs) 150
    • IDRM@VDRM 125°C (mA) 2
    • IDRM@VDRM 25°C (mA) 0.01
    • On-State Current (Itrms) (A) 10
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 120
    • Trigger Voltage (VBOMAX) (V) 43
    • Trigger Voltage (VBOMIN) (V) 33
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • VTM (V) 1.6
    • Partner ECAD Models Q4010LTTP