2N607xA_B

2N6071BTG

  • Electrical Characteristics
    • Catalog # 2N6071BTG
    • On-State Current (Itrms) (A) 4
    • Repetitive Peak Off-State Voltage (VDRM) (V) 200
    • Max Gate Trigger Current (IGTMAX) (mA) 3
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 30
    • Partner ECAD Models 2N6071BTG