HQ6025xH5

HQ6025NH5

  • Electrical Characteristics
    • Catalog # HQ6025NH5
    • On-State Current (Itrms) (A) 25
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • IDRM@VDRM 25°C (mA) 0.005
    • Max Gate Trigger Current Q1 (mA) 50
    • Max Gate Trigger Current Q2 (mA) 50
    • Max Gate Trigger Current Q3 (mA) 50
    • VTM (V) 1.4
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 300
    • di/dt @ 110°C (A/μs) 100
    • Partner ECAD Models HQ6025NH5
    • dvdt at 150C 350
    • IDRM@VDRM 150°C (mA) 6