LJxx06xx/QJxx06xHx

QJ8006RH4TP

  • Electrical Characteristics
    • Catalog # QJ8006RH4TP
    • On-State Current (Itrms) (A) 6
    • Repetitive Peak Off-State Voltage (VDRM) (V) 800
    • IDRM@VDRM 25°C (mA) 0.01
    • Max Gate Trigger Current Q1 (mA) 35
    • Max Gate Trigger Current Q2 (mA) 35
    • Max Gate Trigger Current Q3 (mA) 35
    • VTM (V) 1.4
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 80
    • di/dt @ 110°C (A/μs) 70
    • Mount Method Through Hole Radial
    • Partner ECAD Models QJ8006RH4TP
    • dvdt at 150C 450
    • IDRM@VDRM 150°C (mA) 3