LJxx08xx/QJxx08xHx

QJ4008DH4RP

  • Electrical Characteristics
    • Catalog # QJ4008DH4RP
    • On-State Current (Itrms) (A) 8
    • Repetitive Peak Off-State Voltage (VDRM) (V) 400
    • IDRM@VDRM 25°C (mA) 0.01
    • Max Gate Trigger Current Q1 (mA) 35
    • Max Gate Trigger Current Q2 (mA) 35
    • Max Gate Trigger Current Q3 (mA) 35
    • VTM (V) 1.5
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 84
    • di/dt @ 110°C (A/μs) 70
    • Partner ECAD Models QJ4008DH4RP
    • dvdt at 150C 350
    • IDRM@VDRM 150°C (mA) 3