Lxx04xx/Qxx04xx

SJ6032R

  • Electrical Characteristics
    • Catalog # SJ6032R
    • On-State Current (Itrms) (A) 32
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • IDRM@VDRM 25°C (mA) 0.01
    • Max Gate Trigger Current (IGTMAX) (mA) 40
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 380
    • di/dt @ 110°C (A/μs) 150
    • Partner ECAD Models SJ6032R