QJxx16xHx

QJ6016LH5TP

  • Electrical Characteristics
    • Catalog # QJ6016LH5TP
    • On-State Current (Itrms) (A) 16
    • Repetitive Peak Off-State Voltage (VDRM) (V) 600
    • Max Gate Trigger Current Q1 (mA) 50
    • Max Gate Trigger Current Q2 (mA) 50
    • Max Gate Trigger Current Q3 (mA) 50
    • VTM (V) 1.6
    • Non-Repetitive Surge Current (ITSM 60Hz) (A) 200
    • di/dt @ 110°C (A/μs) 100
    • Mount Method Through Hole
    • Partner ECAD Models QJ6016LH5TP
    • dvdt at 150C 500