TRIAC Thyristors

QSxx04xHx

  • Electrical Characteristics
    • Catalog # QS8004DH2RP
    • IT(RMS) (A) 4
    • VDRM (V) 800
    • IDRM@
      VDRM
      25°C
      (mA)
      0.005
    • IGTQ1
      MAX
      (mA)
      10
    • IGTQ2
      MAX
      (mA)
      10
    • IGTQ3
      MAX
      (mA)
      10
    • VTM
      (V)
      1.6
    • ITSM 60Hz
      (A)
      55
    • di/dt @
      110°C
      (A/μs)
      50
    • Mounting Surface Mount
    • Datasheet
    • Check Stock Order Sample
    • Catalog # QS8004DH2TP
    • IT(RMS) (A) 4
    • VDRM (V) 800
    • IDRM@
      VDRM
      25°C
      (mA)
      0.005
    • IGTQ1
      MAX
      (mA)
      10
    • IGTQ2
      MAX
      (mA)
      10
    • IGTQ3
      MAX
      (mA)
      10
    • VTM
      (V)
      1.6
    • ITSM 60Hz
      (A)
      55
    • di/dt @
      110°C
      (A/μs)
      500
    • Mounting Surface Mount
    • Datasheet
    • Check Stock Order Sample
    • Catalog # QS8004DH4RP
    • IT(RMS) (A) 4
    • VDRM (V) 800
    • IDRM@
      VDRM
      25°C
      (mA)
      0.005
    • IGTQ1
      MAX
      (mA)
      35
    • IGTQ2
      MAX
      (mA)
      35
    • IGTQ3
      MAX
      (mA)
      35
    • VTM
      (V)
      1.6
    • ITSM 60Hz
      (A)
      55
    • di/dt @
      110°C
      (A/μs)
      500
    • Mounting Surface Mount
    • Datasheet
    • Check Stock Order Sample
    • Catalog # QS8004DH4TP
    • IT(RMS) (A) 4
    • VDRM (V) 800
    • IDRM@
      VDRM
      25°C
      (mA)
      0.005
    • IGTQ1
      MAX
      (mA)
      35
    • IGTQ2
      MAX
      (mA)
      35
    • IGTQ3
      MAX
      (mA)
      35
    • VTM
      (V)
      1.6
    • ITSM 60Hz
      (A)
      55
    • di/dt @
      110°C
      (A/μs)
      50
    • Mounting Surface Mount
    • Datasheet
    • Check Stock Order Sample