Boost Configuration Trench IGBT

MITA300RF1700PTED

  • Electrical Characteristics
    • Catalog # MITA300RF1700PTED
    • VCES - Collector-Emitter Voltage (V) 1700
    • IC at 80C 280
    • Collector emitter saturation voltage at 25C 2
    • Turn-off Energy @ 125 (mJ) 75
    • Forward current at 80C 300
    • Thermistor with negative temperature coefficient YES
    • Pressfit pins YES
    • Sample Request No
    • Package Type E2-Pack-PFP