Boost Configuration XPT IGBT

IXA20RG1200DHGLB

  • Electrical Characteristics
    • Catalog # IXA20RG1200DHGLB
    • VCES - Collector-Emitter Voltage (V) 1200
    • IC at 80C 23
    • Collector emitter saturation voltage at 25C 1.8
    • Turn-off Energy @ 125 (mJ) 1.7
    • Forward current at 80C 18
    • Sample Request No
    • Package Type SMPD