Boost Configuration XPT IGBT

IXA30RG1200DHGLB

  • Electrical Characteristics
    • Catalog # IXA30RG1200DHGLB
    • VCES - Collector-Emitter Voltage (V) 1200
    • IC at 80C 30
    • Collector emitter saturation voltage at 25C 1.8
    • Turn-off Energy @ 125 (mJ) 3
    • Forward current at 80C 32
    • Sample Request No
    • Package Type SMPD