Boost Configuration XPT IGBT

MIXA150R1200VA

  • Electrical Characteristics
    • Catalog # MIXA150R1200VA
    • VCES - Collector-Emitter Voltage (V) 1200
    • IC at 80C 175
    • Collector emitter saturation voltage at 25C 1.7
    • Turn-off Energy @ 125 (mJ) 17
    • Forward current at 80C 130
    • Sample Request No
    • Package Type V1-A-Pack