Boost Configuration XPT IGBT

MIXA80R1200VA

  • Electrical Characteristics
    • Catalog # MIXA80R1200VA
    • VCES - Collector-Emitter Voltage (V) 1200
    • IC at 80C 84
    • Collector emitter saturation voltage at 25C 1.9
    • Turn-off Energy @ 125 (mJ) 8.3
    • Forward current at 80C 90
    • Sample Request No
    • Package Type V1-A-Pack