Phase Leg XPT IGBT

IXA20PG1200DHGLB

  • Electrical Characteristics
    • Catalog # IXA20PG1200DHGLB
    • VCES - Collector-Emitter Voltage (V) 1200
    • IC at 80C 23
    • Turn off Energy 1.7
    • Forward current at 80C 18
    • VCE saturation 1.8
    • Sample Request No
    • Package Type SMPD