Phase Leg XPT IGBT

IXA30PG1200DHGLB

  • Electrical Characteristics
    • Catalog # IXA30PG1200DHGLB
    • VCES - Collector-Emitter Voltage (V) 1200
    • IC at 80C 30
    • Turn off Energy 3
    • Forward current at 80C 27
    • VCE saturation 1.9
    • Sample Request No
    • Package Type SMPD