Phase Leg XPT IGBT

IXA40PG1200DHGLB

  • Electrical Characteristics
    • Catalog # IXA40PG1200DHGLB
    • VCES - Collector-Emitter Voltage (V) 1200
    • IC at 80C 45
    • Turn off Energy 4.1
    • Forward current at 80C 27
    • VCE saturation 1.85
    • Sample Request No
    • Package Type SMPD