LGB15N41ATI

NGD15N41ACLT4G

  • Electrical Characteristics
    • Catalog # NGD15N41ACLT4G
    • Collector-Emitter Clamp Voltage TYP BVCES@IC (V) 410
    • Collector Current-Continuous ICmax (A) 15
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.9
    • EAS - Single Pulse Collector-to-Emitter Avalanche Energy 250
    • Max Power Dissipation (W) 107
    • Partner ECAD Models NGD15N41ACLT4G
    • RoHS Yes