LGB8206AxI

NGB8206ANTF4G

  • Electrical Characteristics
    • Catalog # NGB8206ANTF4G
    • Collector-Emitter Clamp Voltage TYP BVCES@IC (V) 350
    • Collector Current-Continuous ICmax (A) 20
    • VCE(sat) - Collector-Emitter Saturation Voltage (V) 1.3
    • EAS - Single Pulse Collector-to-Emitter Avalanche Energy 250
    • Max Power Dissipation (W) 150
    • Partner ECAD Models NGB8206ANTF4G
    • RoHS Yes