Schottky Diodes

DST10100S

  • Electrical Characteristics
    • Catalog # DST10100S
    • Configuration Single
    • Peak Inverse Voltage VRWM (V) 100
    • Forward Continuous Current IF (A) 10
    • Peak Forward Surge Current IFSM (A) 150
    • Forward Voltage Drop VF (V) 0.68
    • Reverse Current IR (µA) 250
    • IF(AV) 10A
    • Package Type TO-277B
    • Mounting Surface Mount
    • RoHS Yes
    • Check Stock Order Sample