Schottky Diodes

DSTF3060CR

  • Electrical Characteristics
    • Catalog # DSTF3060CR
    • Configuration Common Anode
    • Peak Inverse Voltage VRWM (V) 60
    • Forward Continuous Current IF (A) 30
    • Peak Forward Surge Current IFSM (A) 170
    • Forward Voltage Drop VF (V) 0.7
    • Reverse Current IR (µA) 1200
    • IF(AV) 2x15A
    • Package Type ITO-220AB
    • Mounting Through Hole
    • RoHS Yes
    • Check Stock Order Sample