Schottky Diodes

MBR40100WT

  • Electrical Characteristics
    • Catalog # MBR40100WT
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 100
    • Forward Continuous Current IF (A) 40
    • Peak Forward Surge Current IFSM (A) 280
    • Forward Voltage Drop VF (V) 0.88
    • Reverse Current IR (µA) 1000
    • IF(AV) 2x20A
    • Package Type TO-247AD
    • Mounting Through Hole
    • RoHS yes
    • Check Stock Order Sample