Schottky Diodes

MBRF10200CT

  • Electrical Characteristics
    • Catalog # MBRF10200CT
    • Configuration Common Cathode
    • Peak Inverse Voltage VRWM (V) 200
    • Forward Continuous Current IF (A) 10
    • Peak Forward Surge Current IFSM (A) 128
    • Forward Voltage Drop VF (V) 0.98
    • Reverse Current IR (µA) 1000
    • IF(AV) 2x5A
    • Package Type ITO-220AB
    • Mounting Through Hole
    • RoHS yes
    • Check Stock Order Sample