SIC MOSFET in SOT227

IXFN90N170SK

  • Electrical Characteristics
    • Catalog # IXFN90N170SK
    • Status Obsolete
    • Drain-Source Voltage (V) 1700
    • Rds(on) max @ 25°C (mΩ) 90
    • ID cont @ 25C 90
    • Thermal resistance [junction-case] (K/W) 0.22
    • TJMax Maximum Operating Junction Temperature 175
    • Sample Request No
    • Package Type SOT-227B (minibloc)
    • Configuration N-Channel
    • Qualification Industrial
    • UL listed E72873
    • Isolation Voltage 2500