SiC Schottky Diodes

LSIC2SD065E16CCA

  • Electrical Characteristics
    • Catalog # LSIC2SD065E16CCA
    • VRRM (V) 650
    • IF(AV) 16
    • Peak Forward Surge Current IFSM (A) 40
    • QC (nC) 29
    • TJ Max (°C) 175
    • Package Type TO-247-3L
    • Reverse Current IR (µA) 50
    • Vf (V) 1.5
    • Configuration Common Cathode
    • Datasheet
    • Check Stock